115 #ifndef ti_mw_display_ext_include
116 #define ti_mw_display_ext_include
134 #if !defined(Display_DISABLE_ALL) || (!Display_DISABLE_ALL)
136 # define DisplayExt_getGrlibContext(handle) \
137 DisplayExt_doGetGrlibContext(handle)
139 # define DisplayExt_getGrlibContext(handle) NULL
173 #endif //ti_mw_display_ext_include
struct DisplayGrLib_Object * DisplayGrLib_Handle
tContext * DisplayExt_doGetGrlibContext(Display_Handle handle)
Get the tContext object of the first available and open Display that uses GrLib for output...
Generic interface for text output.
struct DisplayGrLib_Object DisplayGrLib_Object
Display Global configuration.
Definition: Display.h:469
tContext g_sContext
Definition: DisplayExt.h:148
Definition: DisplayExt.h:146