Instance: SRAM
Component: SRAM
Base address: 0x20000000
General Purpose RAM
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 0FFC |
0x2000 0000 - 0x2000 0FFC |
|
RW |
32 |
0xXXXX XXXX |
0x0000 1000 - 0x0000 27FC |
0x2000 1000 - 0x2000 27FC |
|
RW |
32 |
0xXXXX XXXX |
0x0000 2800 - 0x0000 3FFC |
0x2000 2800 - 0x2000 3FFC |
|
RW |
32 |
0xXXXX XXXX |
0x0000 4000 - 0x0000 4FFC |
0x2000 4000 - 0x2000 4FFC |
Address Offset | 0x0000 0000 - 0x0000 0FFC | ||
Physical Address | 0x2000 0000 - 0x2000 0FFC | Instance | 0x2000 0000 - 0x2000 0FFC |
Description | 4k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0000 1000 - 0x0000 27FC | ||
Physical Address | 0x2000 1000 - 0x2000 27FC | Instance | 0x2000 1000 - 0x2000 27FC |
Description | 6k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0000 2800 - 0x0000 3FFC | ||
Physical Address | 0x2000 2800 - 0x2000 3FFC | Instance | 0x2000 2800 - 0x2000 3FFC |
Description | 6k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
Address Offset | 0x0000 4000 - 0x0000 4FFC | ||
Physical Address | 0x2000 4000 - 0x2000 4FFC | Instance | 0x2000 4000 - 0x2000 4FFC |
Description | 4k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015 - 2016. Texas Instruments | All Rights Reserved |