|
|
Target Platform: ti.platforms.msp430:MSP430F5438A:1
Tool Chain Version: 4.4.4
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 241 |
Hwi_restore() | 5 |
Hwi_disable() | 3 |
Hwi dispatcher prolog | 110 |
Hwi dispatcher epilog | 123 |
Hwi dispatcher | 245 |
Hardware Interrupt to Blocked Task | 628 |
Hardware Interrupt to Software Interrupt | 395 |
Swi_enable() | 36 |
Swi_disable() | 18 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 140 |
Post Software Interrupt with Context Switch | 340 |
Create a New Task without Context Switch | 7862 |
Set a Task Priority without a Context Switch | 233 |
Task_yield() | 329 |
Post Semaphore No Waiting Task | 68 |
Post Semaphore No Task Switch | 281 |
Post Semaphore with Task Switch | 404 |
Pend on Semaphore No Context Switch | 107 |
Pend on Semaphore with Task Switch | 468 |
Clock_getTicks() | 18 |
POSIX Create a New Task without Context Switch | 9311 |
POSIX Set a Task Priority without a Context Switch | 297 |
POSIX Post Semaphore No Waiting Task | 77 |
POSIX Post Semaphore No Task Switch | 290 |
POSIX Post Semaphore with Task Switch | 413 |
POSIX Pend on Semaphore No Context Switch | 116 |
POSIX Pend on Semaphore with Task Switch | 500 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “-vmspx –near_data=none –code_model=large –data_model=restricted -q –advice:power=1 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.