|
|
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 15.12.2
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 127 |
Hwi_restore() | 3 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 109 |
Hwi dispatcher epilog | 238 |
Hwi dispatcher | 341 |
Hardware Interrupt to Blocked Task | 562 |
Hardware Interrupt to Software Interrupt | 385 |
Swi_enable() | 80 |
Swi_disable() | 15 |
Post Software Interrupt Again | 37 |
Post Software Interrupt without Context Switch | 107 |
Post Software Interrupt with Context Switch | 204 |
Create a New Task without Context Switch | 2056 |
Set a Task Priority without a Context Switch | 171 |
Task_yield() | 217 |
Post Semaphore No Waiting Task | 54 |
Post Semaphore No Task Switch | 210 |
Post Semaphore with Task Switch | 277 |
Pend on Semaphore No Context Switch | 83 |
Pend on Semaphore with Task Switch | 300 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 4090 |
POSIX Set a Task Priority without a Context Switch | 275 |
POSIX Post Semaphore No Waiting Task | 68 |
POSIX Post Semaphore No Task Switch | 223 |
POSIX Post Semaphore with Task Switch | 289 |
POSIX Pend on Semaphore No Context Switch | 100 |
POSIX Pend on Semaphore with Task Switch | 310 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.