Target Platform: ti.platforms.ezdsp28335
Tool Chain Version: 6.4.4
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Object Name | Size |
---|---|
Hwi | 28 |
Swi | 24 |
Task | 40 |
Semaphore | 16 |
GateMutex | 20 |
Clock | 20 |
POSIX Pthread | 76 |
POSIX Semaphore | 14 |
POSIX Mutex | 20 |
POSIX Timer | 28 |
All sizes are in 16-bit bytes
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.