|
|
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 7.50.1.22
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 147 |
Hwi_restore() | 2 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 120 |
Hwi dispatcher epilog | 241 |
Hwi dispatcher | 352 |
Hardware Interrupt to Blocked Task | 588 |
Hardware Interrupt to Software Interrupt | 404 |
Swi_enable() | 59 |
Swi_disable() | 17 |
Post Software Interrupt Again | 24 |
Post Software Interrupt without Context Switch | 104 |
Post Software Interrupt with Context Switch | 211 |
Create a New Task without Context Switch | 1912 |
Set a Task Priority without a Context Switch | 186 |
Task_yield() | 232 |
Post Semaphore No Waiting Task | 50 |
Post Semaphore No Task Switch | 216 |
Post Semaphore with Task Switch | 289 |
Pend on Semaphore No Context Switch | 79 |
Pend on Semaphore with Task Switch | 324 |
Clock_getTicks() | 14 |
POSIX Create a New Task without Context Switch | 3662 |
POSIX Set a Task Priority without a Context Switch | 256 |
POSIX Post Semaphore No Waiting Task | 75 |
POSIX Post Semaphore No Task Switch | 239 |
POSIX Post Semaphore with Task Switch | 298 |
POSIX Pend on Semaphore No Context Switch | 69 |
POSIX Pend on Semaphore with Task Switch | 305 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.