|
|
Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 7.50.1.22
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 174 |
Hwi_restore() | 1 |
Hwi_disable() | 1 |
Hwi dispatcher prolog | 120 |
Hwi dispatcher epilog | 205 |
Hwi dispatcher | 314 |
Hardware Interrupt to Blocked Task | 538 |
Hardware Interrupt to Software Interrupt | 387 |
Swi_enable() | 76 |
Swi_disable() | 17 |
Post Software Interrupt Again | 36 |
Post Software Interrupt without Context Switch | 101 |
Post Software Interrupt with Context Switch | 212 |
Create a New Task without Context Switch | 4636 |
Set a Task Priority without a Context Switch | 190 |
Task_yield() | 212 |
Post Semaphore No Waiting Task | 59 |
Post Semaphore No Task Switch | 201 |
Post Semaphore with Task Switch | 265 |
Pend on Semaphore No Context Switch | 70 |
Pend on Semaphore with Task Switch | 299 |
Clock_getTicks() | 310 |
POSIX Create a New Task without Context Switch | 7503 |
POSIX Set a Task Priority without a Context Switch | 316 |
POSIX Post Semaphore No Waiting Task | 72 |
POSIX Post Semaphore No Task Switch | 214 |
POSIX Post Semaphore with Task Switch | 276 |
POSIX Pend on Semaphore No Context Switch | 84 |
POSIX Pend on Semaphore with Task Switch | 312 |
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.