Instance: AUX_SMPH
Component: AUX_SMPH
Base address: 0x400C8000
AUX Semaphore Controller
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0001 |
0x0000 0000 |
0x400C 8000 |
|
RW |
32 |
0x0000 0001 |
0x0000 0004 |
0x400C 8004 |
|
RW |
32 |
0x0000 0001 |
0x0000 0008 |
0x400C 8008 |
|
RW |
32 |
0x0000 0001 |
0x0000 000C |
0x400C 800C |
|
RW |
32 |
0x0000 0001 |
0x0000 0010 |
0x400C 8010 |
|
RW |
32 |
0x0000 0001 |
0x0000 0014 |
0x400C 8014 |
|
RW |
32 |
0x0000 0001 |
0x0000 0018 |
0x400C 8018 |
|
RW |
32 |
0x0000 0001 |
0x0000 001C |
0x400C 801C |
|
RW |
32 |
0x0000 0000 |
0x0000 0020 |
0x400C 8020 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x400C 8000 | Instance | 0x400C 8000 |
Description | Semaphore 0 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x400C 8004 | Instance | 0x400C 8004 |
Description | Semaphore 1 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x400C 8008 | Instance | 0x400C 8008 |
Description | Semaphore 2 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 000C | ||
Physical Address | 0x400C 800C | Instance | 0x400C 800C |
Description | Semaphore 3 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x400C 8010 | Instance | 0x400C 8010 |
Description | Semaphore 4 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x400C 8014 | Instance | 0x400C 8014 |
Description | Semaphore 5 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0018 | ||
Physical Address | 0x400C 8018 | Instance | 0x400C 8018 |
Description | Semaphore 6 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 001C | ||
Physical Address | 0x400C 801C | Instance | 0x400C 801C |
Description | Semaphore 7 | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:1 | RESERVED1 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | ||
0 | STAT | Status when reading: 0: Semaphore was already taken 1: Semaphore was available and hence taken by this read access Reading the register causes it to change value to 0. Releasing the semaphore is done by writing 1 |
RW | 1 |
Address Offset | 0x0000 0020 | ||
Physical Address | 0x400C 8020 | Instance | 0x400C 8020 |
Description | Sticky Request For Single Semaphore | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:3 | RESERVED3 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b0 0000 0000 0000 0000 0000 0000 0000 | ||
2:0 | SMPH_ID | Requesting a certain semaphore is done by writing the corresponding semaphore ID, 0x0-0x7, to SMPH_ID. The request is sticky and once the semaphore becomes available it will be taken. At the same time, SMPH_AUTOTAKE_DONE event is asserted. This event is deasserted when SW releases the semaphore or a new ID is written to SMPH_ID. Note: SW must wait until SMPH_AUTOTAKE_DONE event is triggered before writing a new ID to SMPH_ID . Failing to do so might lead to permanently lost semaphores as the owners may be unknown |
RW | 0b000 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |