TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
WatchdogMSP430.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
66 #ifndef ti_drivers_watchdog_WatchdogMSP430__include
67 #define ti_drivers_watchdog_WatchdogMSP430__include
68 
69 #ifdef __cplusplus
70 extern "C" {
71 #endif
72 
73 #include <stdint.h>
74 #include <stdbool.h>
75 
76 #include <ti/drivers/Watchdog.h>
77 
88 /* Add WatchdogMSP430_STATUS_* macros here */
89 
102 /* Add WatchdogMSP430_CMD_* macros here */
103 
108 
112 typedef struct WatchdogMSP430_HWAttrs {
113  uint32_t baseAddr;
114  uint32_t sfrAddr;
115  uint8_t clockSource;
116  uint8_t clockDivider;
118 
124 typedef struct WatchdogMSP430_Object {
125  bool isOpen;
127 
128 #ifdef __cplusplus
129 }
130 #endif
131 
132 #endif /* ti_drivers_watchdog_WatchdogMSP430__include */
struct WatchdogMSP430_HWAttrs WatchdogMSP430_HWAttrs
Watchdog hardware attributes for MSP430.
uint32_t baseAddr
Definition: WatchdogMSP430.h:113
const Watchdog_FxnTable WatchdogMSP430_fxnTable
Watchdog function table for MSP430.
Watchdog driver interface.
Watchdog Object for MSP430.
Definition: WatchdogMSP430.h:124
uint8_t clockSource
Definition: WatchdogMSP430.h:115
uint8_t clockDivider
Definition: WatchdogMSP430.h:116
Watchdog hardware attributes for MSP430.
Definition: WatchdogMSP430.h:112
uint32_t sfrAddr
Definition: WatchdogMSP430.h:114
struct WatchdogMSP430_Object WatchdogMSP430_Object
Watchdog Object for MSP430.
bool isOpen
Definition: WatchdogMSP430.h:125
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
Copyright 2016, Texas Instruments Incorporated