TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
UDMAMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
53 #ifndef ti_drivers_dma_UDMAMSP432__include
54 #define ti_drivers_dma_UDMAMSP432__include
55 
56 #ifdef __cplusplus
57 extern "C" {
58 #endif
59 
60 #include <stdint.h>
61 #include <stdbool.h>
62 
63 #include <ti/drivers/ports/HwiP.h>
64 
68 typedef void (*UDMAMSP432_ErrorFxn)(uintptr_t arg);
69 
121 typedef struct UDMAMSP432_HWAttrs {
124  uint8_t intNum;
125  uint8_t intPriority;
127 
137 typedef struct UDMAMSP432_Config {
138  void *object;
139  void const *hwAttrs;
141 
146 
152 typedef struct UDMAMSP432_Object {
153  bool isOpen; /* Flag for open/close status */
154  HwiP_Handle hwiHandle; /* DMA error Hwi */
156 
171 extern void UDMAMSP432_close(UDMAMSP432_Handle handle);
172 
183 extern void UDMAMSP432_init();
184 
196 extern UDMAMSP432_Handle UDMAMSP432_open();
197 
198 #ifdef __cplusplus
199 }
200 #endif
201 
202 #endif /* ti_drivers_dma_UDMAMSP432__include */
struct UDMAMSP432_HWAttrs UDMAMSP432_HWAttrs
UDMAMSP432 Hardware attributes.
bool isOpen
Definition: UDMAMSP432.h:153
UDMAMSP432_Handle UDMAMSP432_open()
Function to initialize the MSP432 DMA peripheral.
uint8_t intNum
Definition: UDMAMSP432.h:124
struct UDMAMSP432_Config * UDMAMSP432_Handle
A handle that is returned from a UDMAMSP432_open() call.
Definition: UDMAMSP432.h:145
struct UDMAMSP432_Config UDMAMSP432_Config
UDMAMSP432 Global configuration.
void * object
Definition: UDMAMSP432.h:138
void const * hwAttrs
Definition: UDMAMSP432.h:139
uint8_t intPriority
Definition: UDMAMSP432.h:125
UDMAMSP432 Global configuration.
Definition: UDMAMSP432.h:137
void * controlBaseAddr
Definition: UDMAMSP432.h:122
UDMAMSP432_ErrorFxn dmaErrorFxn
Definition: UDMAMSP432.h:123
void(* UDMAMSP432_ErrorFxn)(uintptr_t arg)
UDMA error function pointer.
Definition: UDMAMSP432.h:68
void UDMAMSP432_close(UDMAMSP432_Handle handle)
Function to close the DMA driver.
UDMAMSP432 object.
Definition: UDMAMSP432.h:152
UDMAMSP432 Hardware attributes.
Definition: UDMAMSP432.h:121
struct UDMAMSP432_Object UDMAMSP432_Object
UDMAMSP432 object.
void * HwiP_Handle
Opaque client reference to an instance of a HwiP.
Definition: HwiP.h:66
void UDMAMSP432_init()
Function to initialize the MSP432 DMA driver.
Hardware Interrupt module for the RTOS Porting Interface.
HwiP_Handle hwiHandle
Definition: UDMAMSP432.h:154
Copyright 2016, Texas Instruments Incorporated