TI-RTOS Drivers  tidrivers_msp43x_2_20_00_08
ADCMSP432.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
49 #ifndef ti_drivers_adc_ADCMSP432__include
50 #define ti_drivers_adc_ADCMSP432__include
51 
52 #ifdef __cplusplus
53 extern "C" {
54 #endif
55 
56 #include <stdint.h>
57 #include <stdbool.h>
58 
59 #include <ti/drivers/ADC.h>
60 #include <ti/drivers/ports/HwiP.h>
62 #include <ti/drivers/Power.h>
63 
64 /* ADC function table pointer */
65 extern const ADC_FxnTable ADCMSP432_fxnTable;
66 
89 typedef struct ADCMSP432_HWAttrs {
90  uint_fast16_t channel;
91  uint_fast16_t gpioPort;
92  uint_fast16_t gpioPin;
93  uint_fast16_t gpioMode;
94  uint_fast16_t refVoltage;
95  uint_fast32_t resolution;
97 
103 typedef struct ADCMSP432_Object {
104  bool isOpen; /* To determine if the ADC is open */
106 
107 #ifdef __cplusplus
108 }
109 #endif
110 
111 #endif /* ti_drivers_adc_ADCMSP432__include */
const ADC_FxnTable ADCMSP432_fxnTable
struct ADCMSP432_HWAttrs ADCMSP432_HWAttrs
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
bool isOpen
Definition: ADCMSP432.h:104
uint_fast32_t resolution
Definition: ADCMSP432.h:95
Power manager interface.
Semaphore module for the RTOS Porting Interface.
uint_fast16_t gpioPort
Definition: ADCMSP432.h:91
ADC driver interface.
struct ADCMSP432_Object ADCMSP432_Object
ADCMSP432 Object.
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:235
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCMSP432.h:89
uint_fast16_t refVoltage
Definition: ADCMSP432.h:94
uint_fast16_t channel
Definition: ADCMSP432.h:90
Hardware Interrupt module for the RTOS Porting Interface.
ADCMSP432 Object.
Definition: ADCMSP432.h:103
uint_fast16_t gpioMode
Definition: ADCMSP432.h:93
uint_fast16_t gpioPin
Definition: ADCMSP432.h:92
Copyright 2016, Texas Instruments Incorporated