127 #ifndef ti_drivers_pwm__PWMTimerCC26XX_include
128 #define ti_drivers_pwm__PWMTimerCC26XX_include
147 #define PWMTimerCC26XX_CMD_DEBUG_STALL PWM_CMD_RESERVED + 0
149 #define CMD_ARG_DEBUG_STALL_OFF (uint32_t)GPTimerCC26XX_DEBUG_STALL_OFF
150 #define CMD_ARG_DEBUG_STALL_ON (uint32_t)GPTimerCC26XX_DEBUG_STALL_ON
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:557
PWM_IdleLevel idleLevel
Definition: PWMTimerCC26XX.h:201
bool isOpen
Definition: PWMTimerCC26XX.h:194
GPTimer driver implementation for CC26XX/CC13XX.
PWM_Period_Units periodUnit
Definition: PWMTimerCC26XX.h:195
PWMTimer26XX Object.
Definition: PWMTimerCC26XX.h:192
PWM_Duty_Units
PWM duty cycle unit definitions. Refer to device specific implementation if using PWM_DUTY_COUNTS (ra...
Definition: PWM.h:237
uint32_t periodCounts
Definition: PWMTimerCC26XX.h:197
uint32_t dutyValue
Definition: PWMTimerCC26XX.h:199
PWM_Period_Units
PWM period unit definitions. Refer to device specific implementation if using PWM_PERIOD_COUNTS (raw ...
Definition: PWM.h:227
PWMTimer26XX Hardware attributes.
Definition: PWMTimerCC26XX.h:172
struct PWMTimerCC26XX_Object PWMTimerCC26XX_Object
PWMTimer26XX Object.
uint32_t periodValue
Definition: PWMTimerCC26XX.h:196
uint8_t gpTimerUnit
Definition: PWMTimerCC26XX.h:175
GPTimerCC26XX_Handle hTimer
Definition: PWMTimerCC26XX.h:202
PWM_Duty_Units dutyUnit
Definition: PWMTimerCC26XX.h:198
GPTimer Global configuration.
Definition: GPTimerCC26XX.h:379
const struct PWMTimerCC26XX_HwAttrs PWMTimerCC26XX_HwAttrs
PWMTimer26XX Hardware attributes.
PIN_Id pwmPin
Definition: PWMTimerCC26XX.h:174
uint32_t dutyCounts
Definition: PWMTimerCC26XX.h:200
PWM_IdleLevel
Idle output level when PWM is not running (stopped / not started).
Definition: PWM.h:246
Generic PIN & GPIO driver.