46 #define EXT_FLASH_PAGE_SIZE 4096
82 extern bool ExtFlash_read(
size_t offset,
size_t length, uint8_t *buf);
96 extern bool ExtFlash_write(
size_t offset,
size_t length,
const uint8_t *buf);
uint32_t deviceSize
Definition: ExtFlash.h:55
bool ExtFlash_write(size_t offset, size_t length, const uint8_t *buf)
bool ExtFlash_erase(size_t offset, size_t length)
void ExtFlash_close(void)
bool ExtFlash_read(size_t offset, size_t length, uint8_t *buf)
ExtFlashInfo_t * ExtFlash_info(void)
Definition: ExtFlash.h:53
uint8_t devId
Definition: ExtFlash.h:57
uint8_t manfId
Definition: ExtFlash.h:56