Instance: AUX_AIODIO1
Component: AUX_AIODIO
Base address: 0x400C2000
AUX Analog/Digital Input Output Controller
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x400C 2000 |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x400C 2004 |
|
RO |
32 |
0x0000 0000 |
0x0000 0008 |
0x400C 2008 |
|
RW |
32 |
0x0000 0000 |
0x0000 000C |
0x400C 200C |
|
RW |
32 |
0x0000 0000 |
0x0000 0010 |
0x400C 2010 |
|
RW |
32 |
0x0000 0000 |
0x0000 0014 |
0x400C 2014 |
|
RW |
32 |
0x0000 0000 |
0x0000 0018 |
0x400C 2018 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x400C 2000 | Instance | 0x400C 2000 |
Description | General Purpose Input/Output Data Out This register is used to set data on the pads assigned to AUX |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Output values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). | RW | 0x00 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x400C 2004 | Instance | 0x400C 2004 |
Description | Input Output Mode Controls pull-up pull-down and output mode for the IO pins assigned to AUX |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||||||||
31:16 | RESERVED16 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x0000 | |||||||||||||||||
15:14 | IO7 | Selects mode for AUXIO7 (for AIODIO0) or AUXIO15 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
13:12 | IO6 | Selects mode for AUXIO6 (for AIODIO0) or AUXIO14 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
11:10 | IO5 | Selects mode for AUXIO5 (for AIODIO0) or AUXIO13 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
9:8 | IO4 | Selects mode for AUXIO4 (for AIODIO0) or AUXIO12 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
7:6 | IO3 | Selects mode for AUXIO3 (for AIODIO0) or AUXIO11 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
5:4 | IO2 | Selects mode for AUXIO2 (for AIODIO0) or AUXIO10 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
3:2 | IO1 | Selects mode for AUXIO1 (for AIODIO0) or AUXIO9 (for AIODIO1).
|
RW | 0b00 | |||||||||||||||||
1:0 | IO0 | Selects mode for AUXIO0 (for AIODIO0) or AUXIO8 (for AIODIO1).
|
RW | 0b00 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x400C 2008 | Instance | 0x400C 2008 |
Description | General Purpose Input Output Data In | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Input values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). | RO | 0x00 |
Address Offset | 0x0000 000C | ||
Physical Address | 0x400C 200C | Instance | 0x400C 200C |
Description | General Purpose Input Output Data Out Set Strobes for setting output data register bits |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Writing 1(s) to one or more bit positions sets the corresponding bit(s) in GPIODOUT. Read value is 0x00. |
RW | 0x00 |
Address Offset | 0x0000 0010 | ||
Physical Address | 0x400C 2010 | Instance | 0x400C 2010 |
Description | General Purpose Input Output Data Out Clear Strobes for clearing output data register bits |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Writing 1(s) to one or more bit positions clears the corresponding bit(s) in GPIODOUT. Read value is 0x00. |
RW | 0x00 |
Address Offset | 0x0000 0014 | ||
Physical Address | 0x400C 2014 | Instance | 0x400C 2014 |
Description | General Purpose Input Output Data Out Toggle Strobes for toggling output data register bits |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Writing 1(s) to one or more bit positions toggles the corresponding bit(s) in GPIODOUT. Read value is 0x00. |
RW | 0x00 |
Address Offset | 0x0000 0018 | ||
Physical Address | 0x400C 2018 | Instance | 0x400C 2018 |
Description | General Purpose Input Output Input Enable | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:8 | RESERVED8 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0x00 0000 | ||
7:0 | IO7_0 | Enables (1) or disables (0) digital input buffers for each AUX I/O pin. Input buffers must be enabled to allow reading pin values through GPIODIN. Input buffers must be disabled for analog input or floating pins to avoid current leakage. |
RW | 0x00 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |