Instance: ADI_1_SYNTH
Component: ADI_1_SYNTH
Base address: 0x10000000
ADI for synthesizer modules (analog part).
Registers Fields should be considered static unless otherwise noted (as dynamic)
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
8 |
0x00 |
0x0000 0000 |
0x1000 0000 |
|
RW |
8 |
0x00 |
0x0000 0001 |
0x1000 0001 |
|
RW |
8 |
0x00 |
0x0000 0002 |
0x1000 0002 |
|
RW |
8 |
0x00 |
0x0000 0003 |
0x1000 0003 |
|
RW |
8 |
0x00 |
0x0000 0004 |
0x1000 0004 |
|
RW |
8 |
0x00 |
0x0000 0008 |
0x1000 0008 |
|
RW |
8 |
0x00 |
0x0000 0009 |
0x1000 0009 |
|
RW |
8 |
0x00 |
0x0000 000A |
0x1000 000A |
|
RO |
8 |
0x00 |
0x0000 000F |
0x1000 000F |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x1000 0000 | Instance | 0x1000 0000 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7:5 | RESERVED5 | Internal. Only to be used through TI provided API. | RW | 0b000 | ||
4 | ATEST_V_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
3 | BYPASS_REG_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
2 | RDY_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
1 | BIAS_DIS | Internal. Only to be used through TI provided API. | RW | 0 | ||
0 | EN | Internal. Only to be used through TI provided API. | RW | 0 |
Address Offset | 0x0000 0001 | ||
Physical Address | 0x1000 0001 | Instance | 0x1000 0001 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7 | RESERVED7 | Internal. Only to be used through TI provided API. | RW | 0 | ||
6 | ATEST_I_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
5:0 | TRIM_OUT | Internal. Only to be used through TI provided API. | RW | 0b00 0000 |
Address Offset | 0x0000 0002 | ||
Physical Address | 0x1000 0002 | Instance | 0x1000 0002 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7 | LDO_REF_MODE | Internal. Only to be used through TI provided API. | RW | 0 | ||
6 | RESERVED6 | Internal. Only to be used through TI provided API. | RW | 0 | ||
5:3 | COMP_RES | Internal. Only to be used through TI provided API. | RW | 0b000 | ||
2:0 | COMP_CAP | Internal. Only to be used through TI provided API. | RW | 0b000 |
Address Offset | 0x0000 0003 | ||
Physical Address | 0x1000 0003 | Instance | 0x1000 0003 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7 | RESERVED7 | Internal. Only to be used through TI provided API. | RW | 0 | ||
6 | COMP_CAP | Internal. Only to be used through TI provided API. | RW | 0 | ||
5 | ATEST_I_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
4 | ATEST_V_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
3 | RESERVED3 | Internal. Only to be used through TI provided API. | RW | 0 | ||
2 | RDY_EN | Internal. Only to be used through TI provided API. | RW | 0 | ||
1 | BIAS_DIS | Internal. Only to be used through TI provided API. | RW | 0 | ||
0 | EN | Internal. Only to be used through TI provided API. | RW | 0 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x1000 0004 | Instance | 0x1000 0004 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7:6 | RESERVED6 | Internal. Only to be used through TI provided API. | RW | 0b00 | ||
5:0 | TRIM_OUT | Internal. Only to be used through TI provided API. | RW | 0b00 0000 |
Address Offset | 0x0000 0008 | ||
Physical Address | 0x1000 0008 | Instance | 0x1000 0008 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
7:2 | RESERVED2 | Internal. Only to be used through TI provided API. | 0b00 0000 | |||
1 | CLK_EN | Internal. Only to be used through TI provided API. | 0 | |||
0 | DDI_RESET_N | Internal. Only to be used through TI provided API. | 0 |
Address Offset | 0x0000 0009 | ||
Physical Address | 0x1000 0009 | Instance | 0x1000 0009 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||||||||||||||||||||||||||||||||
7:0 | TESTSEL | Internal. Only to be used through TI provided API.
|
0x00 |
Address Offset | 0x0000 000A | ||
Physical Address | 0x1000 000A | Instance | 0x1000 000A |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||||||||||||||
7:2 | RESEREVED2 | Internal. Only to be used through TI provided API. | 0b00 0000 | |||||||||||||||
1:0 | TESTSEL | Internal. Only to be used through TI provided API.
|
0b00 |
Address Offset | 0x0000 000F | ||
Physical Address | 0x1000 000F | Instance | 0x1000 000F |
Description | Internal. Only to be used through TI provided API. | ||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||
7:3 | RESERVED3 | Internal. Only to be used through TI provided API. | RO | 0b0 0000 | ||
2 | SYNTH_TUNE_ACK | Internal. Only to be used through TI provided API. | RO | 0 | ||
1 | SLDO_RDY | Internal. Only to be used through TI provided API. | RO | 0 | ||
0 | LDOVCO_RDY | Internal. Only to be used through TI provided API. | RO | 0 |
© 2015 - 2016. Texas Instruments | All Rights Reserved |