Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 15.12.2
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 102 |
Hwi_restore() | 1 |
Hwi_disable() | 4 |
Hwi dispatcher prolog | 90 |
Hwi dispatcher epilog | 188 |
Hwi dispatcher | 268 |
Hardware Interrupt to Blocked Task | 446 |
Hardware Interrupt to Software Interrupt | 303 |
Swi_enable() | 59 |
Swi_disable() | 10 |
Post Software Interrupt Again | 29 |
Post Software Interrupt without Context Switch | 86 |
Post Software Interrupt with Context Switch | 160 |
Create a New Task without Context Switch | 1567 |
Set a Task Priority without a Context Switch | 135 |
Task_yield() | 173 |
Post Semaphore No Waiting Task | 42 |
Post Semaphore No Task Switch | 163 |
Post Semaphore with Task Switch | 218 |
Pend on Semaphore No Context Switch | 61 |
Pend on Semaphore with Task Switch | 225 |
Clock_getTicks() | 8 |
POSIX Create a New Task without Context Switch | 3074 |
POSIX Set a Task Priority without a Context Switch | 215 |
POSIX Post Semaphore No Waiting Task | 52 |
POSIX Post Semaphore No Task Switch | 172 |
POSIX Post Semaphore with Task Switch | 227 |
POSIX Pend on Semaphore No Context Switch | 74 |
POSIX Pend on Semaphore with Task Switch | 235 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.