Target Platform: ti.platforms.simplelink:CC2650:1
Tool Chain Version: 15.12.2
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 123 |
Hwi_restore() | 1 |
Hwi_disable() | 2 |
Hwi dispatcher prolog | 112 |
Hwi dispatcher epilog | 205 |
Hwi dispatcher | 307 |
Hardware Interrupt to Blocked Task | 532 |
Hardware Interrupt to Software Interrupt | 380 |
Swi_enable() | 74 |
Swi_disable() | 18 |
Post Software Interrupt Again | 38 |
Post Software Interrupt without Context Switch | 108 |
Post Software Interrupt with Context Switch | 212 |
Create a New Task without Context Switch | 4641 |
Set a Task Priority without a Context Switch | 155 |
Task_yield() | 213 |
Post Semaphore No Waiting Task | 61 |
Post Semaphore No Task Switch | 203 |
Post Semaphore with Task Switch | 266 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 301 |
Clock_getTicks() | 377 |
POSIX Create a New Task without Context Switch | 7343 |
POSIX Set a Task Priority without a Context Switch | 255 |
POSIX Post Semaphore No Waiting Task | 73 |
POSIX Post Semaphore No Task Switch | 214 |
POSIX Post Semaphore with Task Switch | 277 |
POSIX Pend on Semaphore No Context Switch | 87 |
POSIX Pend on Semaphore with Task Switch | 316 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M3 –abi=eabi -ms –opt_for_speed=2 –program_level_compile -o3”.
The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.