Instance: AUX_RAM
Component: AUX_RAM
Base address: 0x400E0000
This is the a SRAM within the AUX domain, intended for AUX usage only.
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 07FC |
0x400E 0000 - 0x400E 07FC |
Address Offset | 0x0000 0000 - 0x0000 07FC | ||
Physical Address | 0x400E 0000 - 0x400E 07FC | Instance | 0x400E 0000 - 0x400E 07FC |
Description | 2k SRAM | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:0 | DATA | SRAM data | RW | 0xXXXX XXXX |
© 2015. Texas Instruments | All Rights Reserved |