ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5136 | 468 | 0 | 5604 | 1024 | 0 | 0 | 2312 | 3336 |
Hwi application | 5212 | 580 | 0 | 5792 | 1024 | 0 | 0 | 2336 | 3360 |
Clock application | 8012 | 632 | 0 | 8644 | 1024 | 0 | 0 | 2816 | 3840 |
Clock Object application | 8012 | 632 | 0 | 8644 | 1024 | 0 | 0 | 2848 | 3872 |
Swi application | 6036 | 596 | 0 | 6632 | 1024 | 0 | 0 | 2432 | 3456 |
Swi Object application | 6036 | 596 | 0 | 6632 | 1024 | 0 | 0 | 2488 | 3512 |
Task application | 10236 | 664 | 0 | 10900 | 1024 | 1024 | 0 | 3088 | 5136 |
Task Object application | 10236 | 664 | 0 | 10900 | 1024 | 1536 | 0 | 3168 | 5728 |
Semaphore application | 10916 | 672 | 0 | 11588 | 1024 | 1536 | 0 | 3192 | 5752 |
Semaphore Object application | 10916 | 672 | 0 | 11588 | 1024 | 1536 | 0 | 3208 | 5768 |
Default Configuration | 23960 | 8168 | 0 | 32128 | 4096 | 2048 | 4096 | 5272 | 15512 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 13420 | 964 | 0 | 14384 | 1024 | 1536 | 4096 | 3308 | 9964 |
Dynamic Task application | 14488 | 1068 | 0 | 15556 | 1024 | 1536 | 4096 | 3316 | 9972 |
Dynamic Semaphore application | 14672 | 1068 | 0 | 15740 | 1024 | 1536 | 4096 | 3324 | 9980 |