ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7456 | 1865 | 96 | 9417 | 1024 | 0 | 0 | 316 | 1340 |
Hwi application | 8384 | 1977 | 116 | 10477 | 1024 | 0 | 0 | 340 | 1364 |
Clock application | 15488 | 2041 | 892 | 18421 | 1024 | 0 | 0 | 1460 | 2484 |
Clock Object application | 15488 | 2041 | 916 | 18445 | 1024 | 0 | 0 | 1492 | 2516 |
Swi application | 9888 | 2001 | 204 | 12093 | 1024 | 0 | 0 | 436 | 1460 |
Swi Object application | 9888 | 2005 | 240 | 12133 | 1024 | 0 | 0 | 492 | 1516 |
Task application | 18816 | 2077 | 1100 | 21993 | 1024 | 1024 | 0 | 1732 | 3780 |
Task Object application | 18816 | 2081 | 1152 | 22049 | 1024 | 1536 | 0 | 1820 | 4380 |
Semaphore application | 19968 | 2085 | 1168 | 23221 | 1024 | 1536 | 0 | 1844 | 4404 |
Semaphore Object application | 19968 | 2089 | 1188 | 23245 | 1024 | 1536 | 0 | 1868 | 4428 |
Default Configuration | 40128 | 9036 | 1364 | 50528 | 4096 | 2048 | 4096 | 3244 | 13484 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 21696 | 2217 | 1252 | 25165 | 1024 | 1536 | 4096 | 1932 | 8588 |
Dynamic Task application | 24000 | 2353 | 1260 | 27613 | 1024 | 1536 | 4096 | 1940 | 8596 |
Dynamic Semaphore application | 25088 | 2473 | 1264 | 28825 | 1024 | 1536 | 4096 | 1948 | 8604 |