ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 3996 | 1430 | 774 | 6200 | 4 | 0 | 0 | 784 | 788 |
Hwi application | 4514 | 1434 | 826 | 6774 | 4 | 0 | 0 | 784 | 788 |
Clock application | 6980 | 1476 | 1246 | 9702 | 4 | 0 | 0 | 1296 | 1300 |
Clock Object application | 6980 | 1476 | 1278 | 9734 | 4 | 0 | 0 | 1296 | 1300 |
Swi application | 5166 | 1446 | 924 | 7536 | 4 | 0 | 0 | 912 | 916 |
Swi Object application | 5166 | 1450 | 972 | 7588 | 4 | 0 | 0 | 912 | 916 |
Task application | 8378 | 1504 | 1518 | 11400 | 4 | 1024 | 0 | 1680 | 2708 |
Task Object application | 8378 | 1508 | 1594 | 11480 | 4 | 1536 | 0 | 1680 | 3220 |
Semaphore application | 8922 | 1516 | 1620 | 12058 | 4 | 1536 | 0 | 1680 | 3220 |
Semaphore Object application | 8922 | 1520 | 1640 | 12082 | 4 | 1536 | 0 | 1680 | 3220 |
Default Configuration | 21030 | 13750 | 1688 | 36468 | 4 | 512 | 8198 | 4192 | 12906 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9870 | 1606 | 1714 | 13190 | 4 | 1536 | 4102 | 1808 | 7450 |
Dynamic Task application | 11230 | 1726 | 1728 | 14684 | 4 | 1536 | 4102 | 1808 | 7450 |
Dynamic Semaphore application | 11828 | 1846 | 1742 | 15416 | 4 | 1536 | 4102 | 1808 | 7450 |