ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4056 | 373 | 140 | 4569 | 1024 | 0 | 0 | 372 | 1396 |
Hwi application | 4132 | 487 | 184 | 4803 | 1024 | 0 | 0 | 412 | 1436 |
Clock application | 6116 | 527 | 376 | 7019 | 1024 | 0 | 0 | 720 | 1744 |
Clock Object application | 6116 | 527 | 404 | 7047 | 1024 | 0 | 0 | 752 | 1776 |
Swi application | 5016 | 501 | 236 | 5753 | 1024 | 0 | 0 | 504 | 1528 |
Swi Object application | 5016 | 505 | 280 | 5801 | 1024 | 0 | 0 | 560 | 1584 |
Task application | 7936 | 553 | 560 | 9049 | 1024 | 1024 | 0 | 992 | 3040 |
Task Object application | 7936 | 557 | 608 | 9101 | 1024 | 1536 | 0 | 1076 | 3636 |
Semaphore application | 8408 | 569 | 624 | 9601 | 1024 | 1536 | 0 | 1096 | 3656 |
Semaphore Object application | 8408 | 573 | 640 | 9621 | 1024 | 1536 | 0 | 1116 | 3676 |
Default Configuration | 19084 | 7078 | 844 | 27006 | 4096 | 1024 | 4096 | 2480 | 11696 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 9560 | 701 | 700 | 10961 | 1024 | 1536 | 4096 | 1172 | 7828 |
Dynamic Task application | 11040 | 835 | 708 | 12583 | 1024 | 1536 | 4096 | 1180 | 7836 |
Dynamic Semaphore application | 11688 | 963 | 716 | 13367 | 1024 | 1536 | 4096 | 1188 | 7844 |