ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 24108 | 2204 | 0 | 26312 | 1024 | 0 | 0 | 20224 | 21248 |
Hwi application | 24204 | 2316 | 0 | 26520 | 1024 | 0 | 0 | 20264 | 21288 |
Clock application | 29764 | 2360 | 0 | 32124 | 1024 | 0 | 0 | 20600 | 21624 |
Clock Object application | 29764 | 2360 | 0 | 32124 | 1024 | 0 | 0 | 20632 | 21656 |
Swi application | 25512 | 2324 | 0 | 27836 | 1024 | 0 | 0 | 20360 | 21384 |
Swi Object application | 25512 | 2324 | 0 | 27836 | 1024 | 0 | 0 | 20416 | 21440 |
Task application | 33024 | 2384 | 0 | 35408 | 1024 | 1024 | 0 | 20872 | 22920 |
Task Object application | 33024 | 2384 | 0 | 35408 | 1024 | 1536 | 0 | 20952 | 23512 |
Semaphore application | 34220 | 2396 | 0 | 36616 | 1024 | 1536 | 0 | 20976 | 23536 |
Semaphore Object application | 34220 | 2396 | 0 | 36616 | 1024 | 1536 | 0 | 20992 | 23552 |
Default Configuration | 52264 | 10148 | 0 | 62412 | 4096 | 2048 | 4096 | 25360 | 35600 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 37448 | 2648 | 0 | 40096 | 1024 | 1536 | 4096 | 21072 | 27728 |
Dynamic Task application | 39212 | 2752 | 0 | 41964 | 1024 | 1536 | 4096 | 21080 | 27736 |
Dynamic Semaphore application | 39500 | 2752 | 0 | 42252 | 1024 | 1536 | 4096 | 21088 | 27744 |