ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 42408 | 1780 | 0 | 44188 | 1024 | 0 | 0 | 23448 | 24472 |
Hwi application | 42504 | 1892 | 0 | 44396 | 1024 | 0 | 0 | 23496 | 24520 |
Clock application | 48804 | 1944 | 0 | 50748 | 1024 | 0 | 0 | 23872 | 24896 |
Clock Object application | 48804 | 1944 | 0 | 50748 | 1024 | 0 | 0 | 23904 | 24928 |
Swi application | 43828 | 1904 | 0 | 45732 | 1024 | 0 | 0 | 23584 | 24608 |
Swi Object application | 43828 | 1904 | 0 | 45732 | 1024 | 0 | 0 | 23640 | 24664 |
Task application | 51948 | 1972 | 0 | 53920 | 1024 | 1024 | 0 | 24144 | 26192 |
Task Object application | 51948 | 1972 | 0 | 53920 | 1024 | 1536 | 0 | 24224 | 26784 |
Semaphore application | 53144 | 1980 | 0 | 55124 | 1024 | 1536 | 0 | 24248 | 26808 |
Semaphore Object application | 53144 | 1980 | 0 | 55124 | 1024 | 1536 | 0 | 24272 | 26832 |
Default Configuration | 73388 | 9380 | 0 | 82768 | 4096 | 2048 | 4096 | 25560 | 35800 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 56388 | 2228 | 0 | 58616 | 1024 | 1536 | 4096 | 24352 | 31008 |
Dynamic Task application | 58144 | 2332 | 0 | 60476 | 1024 | 1536 | 4096 | 24360 | 31016 |
Dynamic Semaphore application | 58432 | 2332 | 0 | 60764 | 1024 | 1536 | 4096 | 24368 | 31024 |