TI-RTOS Drivers  tidrivers_tivac_2_16_01_13
WatchdogTiva.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
84 #ifndef ti_drivers_watchdog_WatchdogTiva__include
85 #define ti_drivers_watchdog_WatchdogTiva__include
86 
87 #ifdef __cplusplus
88 extern "C" {
89 #endif
90 
91 #include <stdint.h>
92 #include <stdbool.h>
93 #include <ti/drivers/Watchdog.h>
94 /*
95  * The following allows this header file to be included in an application file
96  * which also includes ti/sysbios/hal/Hwi.h.
97  */
98 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
99 #include <ti/sysbios/family/arm/m3/Hwi.h>
100 
111 /* Add WatchdogTiva_STATUS_* macros here */
112 
125 /* Add WatchdogTiva_CMD_* macros here */
126 
131 
145 typedef struct WatchdogTiva_HWAttrs {
146  unsigned int baseAddr;
147  unsigned int intNum;
148  unsigned int intPriority;
149  uint32_t reloadValue;
151 
157 typedef struct WatchdogTiva_Object {
158  bool isOpen; /* Flag for open/close status */
159  ti_sysbios_family_arm_m3_Hwi_Struct hwi; /* Embedded Hwi Object */
161 
162 /* Do not interfere with the app if they include the family Hwi module */
163 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
164 
165 #ifdef __cplusplus
166 }
167 #endif
168 
169 #endif /* ti_drivers_watchdog_WatchdogTiva__include */
unsigned int intPriority
Definition: WatchdogTiva.h:148
uint32_t reloadValue
Definition: WatchdogTiva.h:149
Watchdog driver interface.
unsigned int baseAddr
Definition: WatchdogTiva.h:146
Watchdog Object for Tiva.
Definition: WatchdogTiva.h:157
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogTiva.h:159
const Watchdog_FxnTable WatchdogTiva_fxnTable
Watchdog function table for Tiva.
struct WatchdogTiva_HWAttrs WatchdogTiva_HWAttrs
Watchdog hardware attributes for Tiva.
bool isOpen
Definition: WatchdogTiva.h:158
struct WatchdogTiva_Object WatchdogTiva_Object
Watchdog Object for Tiva.
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:297
unsigned int intNum
Definition: WatchdogTiva.h:147
Watchdog hardware attributes for Tiva.
Definition: WatchdogTiva.h:145
Copyright 2016, Texas Instruments Incorporated