37 #ifndef ti_drivers_nvs_NVSTiva__include
38 #define ti_drivers_nvs_NVSTiva__include
43 #if defined (__cplusplus)
65 #define NVSTiva_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 0)
99 #define NVSTiva_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
160 #if defined (__cplusplus)
void * block
Definition: NVSTiva.h:143
void * copyBlock
Definition: NVSTiva.h:112
size_t blockSize
Definition: NVSTiva.h:144
NVSTiva attributes.
Definition: NVSTiva.h:142
bool opened
Definition: NVSTiva.h:157
const NVS_FxnTable NVSTiva_fxnTable
struct NVSTiva_Object NVSTiva_Object
Definition: NVSTiva.h:156
struct NVSTiva_HWAttrs NVSTiva_HWAttrs
NVSTiva attributes.
bool isRam
Definition: NVSTiva.h:113
void * copyBlock
Definition: NVSTiva.h:145
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313
NVSTiva command structure for setting copy block.
Definition: NVSTiva.h:110
struct NVSTiva_CmdSetCopyBlockArgs NVSTiva_CmdSetCopyBlockArgs
NVSTiva command structure for setting copy block.
bool isRam
Definition: NVSTiva.h:148