![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_16_01_13
|
![]() |
I2C_CMD_* macros are general command codes for I2C_control(). Not all I2C driver implementations support these command codes.
I2CEUSCIB_CMD_* macros are command codes only defined in the I2CEUSCIB.h driver implementation and need to:
I2CMSP432_CMD_* macros are command codes only defined in the I2CMSP432.h driver implementation and need to:
I2CUSCIB_CMD_* macros are command codes only defined in the I2CUSCIB.h driver implementation and need to: