75 #ifndef ti_drivers_i2c_I2CEUSCIB__include
76 #define ti_drivers_i2c_I2CEUSCIB__include
86 #include <ti/sysbios/knl/Semaphore.h>
uint32_t baseAddr
Definition: I2CEUSCIB.h:156
I2CEUSCIB Hardware attributes.
Definition: I2CEUSCIB.h:154
Semaphore_Struct transferComplete
Definition: I2CEUSCIB.h:170
uint8_t * writeBufIdx
Definition: I2CEUSCIB.h:179
I2C_CallbackFxn transferCallbackFxn
Definition: I2CEUSCIB.h:173
void(* I2C_CallbackFxn)(I2C_Handle, I2C_Transaction *, bool)
I2C callback function.
Definition: I2C.h:268
I2C_TransferMode
I2C transfer mode.
Definition: I2C.h:250
struct I2CEUSCIB_HWAttrs I2CEUSCIB_HWAttrs
I2CEUSCIB Hardware attributes.
The definition of a I2C function table that contains the required set of functions to control a speci...
Definition: I2C.h:348
I2CEUSCIB_Mode
I2CEUSCIB mode.
Definition: I2CEUSCIB.h:125
Semaphore_Struct mutex
Definition: I2CEUSCIB.h:169
struct I2CEUSCIB_Object I2CEUSCIB_Object
I2CEUSCIB Object.
I2CEUSCIB Object.
Definition: I2CEUSCIB.h:166
uint8_t * readBufIdx
Definition: I2CEUSCIB.h:182
I2C_Transaction * headPtr
Definition: I2CEUSCIB.h:186
Definition: I2CEUSCIB.h:126
Definition: I2CEUSCIB.h:127
I2C_TransferMode transferMode
Definition: I2CEUSCIB.h:172
size_t writeCountIdx
Definition: I2CEUSCIB.h:180
uint8_t clockSource
Definition: I2CEUSCIB.h:158
const I2C_FxnTable I2CEUSCIB_fxnTable
I2C_Transaction * tailPtr
Definition: I2CEUSCIB.h:187
I2C transaction.
Definition: I2C.h:230
volatile I2CEUSCIB_Mode mode
Definition: I2CEUSCIB.h:175
I2C_Transaction * currentTransaction
Definition: I2CEUSCIB.h:177
Definition: I2CEUSCIB.h:128
Definition: I2CEUSCIB.h:129
bool isOpen
Definition: I2CEUSCIB.h:167
size_t readCountIdx
Definition: I2CEUSCIB.h:183