Network Services API
1.11.00.10
|
#include <xdc/std.h>
#include <ti/net/socket.h>
Go to the source code of this file.
Functions | |
int | SNTP_start (uint32_t(*get)(void), void(*set)(uint32_t newtime), void(*timeUpdatedHook)(void *), struct sockaddr *servers, unsigned int numservers, size_t stacksize) |
Initialize and start the SNTP client Task. More... | |
void | SNTP_stop (void) |
Stops the SNTP client Task and frees resources used by the module. More... | |
void | SNTP_setServers (struct sockaddr *servers, unsigned int numservers) |
Updates the list of NTP servers to communicate with. More... | |
void | SNTP_forceTimeSync (void) |
Force SNTP client to get the time from a configured NTP server. More... | |