Network Services API  1.11.00.10
httpstd.h File Reference

Detailed Description

Standard Definitions for HTTP Status Codes, Content Type and Fields.

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

HTTP Standard Ports
#define HTTPStd_PORT   80
 
#define HTTPStd_SECURE_PORT   443
 

Enumerations

HTTP Status Codes
enum  HTTPStd_STATUS_CODE {
  HTTPStd_CONTINUE = 100,
  HTTPStd_SWITCHING_PROTOCOLS = 101,
  HTTPStd_OK = 200,
  HTTPStd_CREATED = 201,
  HTTPStd_ACCEPTED = 202,
  HTTPStd_NON_AUTHORITATIVE_INFORMATION = 203,
  HTTPStd_NO_CONTENT = 204,
  HTTPStd_RESET_CONTENT = 205,
  HTTPStd_PARTIAL_CONTENT = 206,
  HTTPStd_MULTI_STATUS = 207,
  HTTPStd_MULTIPLE_CHOICES = 300,
  HTTPStd_MOVED_PERMANENTLY = 301,
  HTTPStd_FOUND = 302,
  HTTPStd_SEE_OTHER = 303,
  HTTPStd_NOT_MODIFIED = 304,
  HTTPStd_USE_PROXY = 305,
  HTTPStd_TEMPORARY_REDIRECT = 307,
  HTTPStd_BAD_REQUEST = 400,
  HTTPStd_UNAUTHORIZED = 401,
  HTTPStd_PAYMENT_REQUIRED = 402,
  HTTPStd_FORBIDDEN = 403,
  HTTPStd_NOT_FOUND = 404,
  HTTPStd_METHOD_NOT_ALLOWED = 405,
  HTTPStd_NOT_ACCEPTABLE = 406,
  HTTPStd_PROXY_AUTHENTICATION_REQUIRED = 407,
  HTTPStd_REQUEST_TIMEOUT = 408,
  HTTPStd_CONFLICT = 409,
  HTTPStd_GONE = 410,
  HTTPStd_LENGTH_REQUIRED = 411,
  HTTPStd_PRECONDITION_FAILED = 412,
  HTTPStd_REQUEST_ENTITY_TOO_LARGE = 413,
  HTTPStd_REQUEST_URI_TOO_LONG = 414,
  HTTPStd_UNSUPPORTED_MEDIA_TYPE = 415,
  HTTPStd_REQUESTED_RANGE_NOT_SATISFAIABLE = 416,
  HTTPStd_EXPECTATION_FAILED = 417,
  HTTPStd_UNPROCESSABLE_ENTITY = 422,
  HTTPStd_TOO_MANY_REQUESTS = 429,
  HTTPStd_INTERNAL_SERVER_ERROR = 500,
  HTTPStd_NOT_IMPLEMENTED = 501,
  HTTPStd_BAD_GATEWAY = 502,
  HTTPStd_SERVICE_UNAVAILABLE = 503,
  HTTPStd_GATEWAY_TIMEOUT = 504,
  HTTPStd_HTTP_VERSION_NOT_SUPPORTED = 505,
  HTTPStd_STATUS_CODE_END = 600
}
 
Copyright 2016, Texas Instruments Incorporated