ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 2598 | 405 | 74 | 3077 | 512 | 0 | 0 | 142 | 654 |
Hwi application | 2676 | 515 | 78 | 3269 | 512 | 0 | 0 | 156 | 668 |
Clock application | 5104 | 635 | 254 | 5993 | 512 | 0 | 0 | 446 | 958 |
Clock Object application | 5104 | 635 | 280 | 6019 | 512 | 0 | 0 | 476 | 988 |
Swi application | 3496 | 563 | 132 | 4191 | 512 | 0 | 0 | 240 | 752 |
Swi Object application | 3496 | 567 | 164 | 4227 | 512 | 0 | 0 | 286 | 798 |
Task application | 7004 | 639 | 422 | 8065 | 512 | 1024 | 0 | 688 | 2224 |
Task Object application | 7004 | 643 | 462 | 8109 | 512 | 1536 | 0 | 758 | 2806 |
Semaphore application | 7748 | 649 | 476 | 8873 | 512 | 1536 | 0 | 776 | 2824 |
Semaphore Object application | 7748 | 653 | 488 | 8889 | 512 | 1536 | 0 | 794 | 2842 |
Default Configuration | 19580 | 7118 | 742 | 27440 | 4096 | 512 | 4096 | 2206 | 10910 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 8842 | 773 | 544 | 10159 | 512 | 1536 | 4096 | 844 | 6988 |
Dynamic Task application | 10268 | 881 | 552 | 11701 | 512 | 1536 | 4096 | 852 | 6996 |
Dynamic Semaphore application | 10948 | 977 | 560 | 12485 | 512 | 1536 | 4096 | 860 | 7004 |