ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 3952 | 410 | 4362 | 4306 | 4306 |
Hwi application | 4044 | 428 | 4472 | 4330 | 4330 |
Clock application | 6504 | 651 | 7155 | 4806 | 4806 |
Clock Object application | 6504 | 660 | 7164 | 4838 | 4838 |
Swi application | 4692 | 464 | 5156 | 4422 | 4422 |
Swi Object application | 4692 | 472 | 5164 | 4478 | 4478 |
Task application | 8384 | 768 | 9152 | 6102 | 6102 |
Task Object application | 8384 | 782 | 9166 | 6698 | 6698 |
Semaphore application | 9060 | 797 | 9857 | 6718 | 6718 |
Semaphore Object application | 9060 | 809 | 9869 | 6738 | 6738 |
Default Configuration | 18162 | 8085 | 26247 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10116 | 959 | 11075 | 10890 | 10890 |
Dynamic Task application | 11298 | 1087 | 12385 | 10898 | 10898 |
Dynamic Semaphore application | 11756 | 1213 | 12969 | 10906 | 10906 |