ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 5052 | 452 | 0 | 5504 | 1024 | 0 | 0 | 2312 | 3336 |
Hwi application | 5128 | 564 | 0 | 5692 | 1024 | 0 | 0 | 2336 | 3360 |
Clock application | 7904 | 616 | 0 | 8520 | 1024 | 0 | 0 | 2816 | 3840 |
Clock Object application | 7904 | 616 | 0 | 8520 | 1024 | 0 | 0 | 2848 | 3872 |
Swi application | 5952 | 580 | 0 | 6532 | 1024 | 0 | 0 | 2432 | 3456 |
Swi Object application | 5952 | 580 | 0 | 6532 | 1024 | 0 | 0 | 2488 | 3512 |
Task application | 10052 | 648 | 0 | 10700 | 1024 | 1024 | 0 | 3088 | 5136 |
Task Object application | 10052 | 648 | 0 | 10700 | 1024 | 1536 | 0 | 3168 | 5728 |
Semaphore application | 10732 | 656 | 0 | 11388 | 1024 | 1536 | 0 | 3192 | 5752 |
Semaphore Object application | 10732 | 656 | 0 | 11388 | 1024 | 1536 | 0 | 3208 | 5768 |
Default Configuration | 23888 | 8152 | 0 | 32040 | 4096 | 2048 | 4096 | 5272 | 15512 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 13268 | 948 | 0 | 14216 | 1024 | 1536 | 4096 | 3308 | 9964 |
Dynamic Task application | 14340 | 1052 | 0 | 15392 | 1024 | 1536 | 4096 | 3316 | 9972 |
Dynamic Semaphore application | 14524 | 1052 | 0 | 15576 | 1024 | 1536 | 4096 | 3324 | 9980 |