Benchmark | Cycles | (1) |
Interrupt Latency | 181 | |
Hwi_restore() | 2 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 115 | |
Hwi dispatcher epilog | 124 | |
Hwi dispatcher | 233 | |
Hardware Interrupt to Blocked Task | 417 | |
Hardware Interrupt to Software Interrupt | 269 | |
Swi_enable() | 61 | |
Swi_disable() | 13 | |
Post Software Interrupt Again | 41 | |
Post Software Interrupt without Context Switch | 72 | |
Post Software Interrupt with Context Switch | 145 | |
Create a New Task without Context Switch | 1396 | |
Set a Task Priority without a Context Switch | 139 | |
Task_yield() | 183 | |
Post Semaphore, No Waiting Task | 50 | |
Post Semaphore No Task Switch | 173 | |
Post Semaphore with Task Switch | 220 | |
Pend on Semaphore, No Context Switch | 45 | |
Pend on Semaphore with Task Switch | 230 | |
Clock_getTicks() | 13 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv6740 -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".
Timings were obtained using the OMAP-L138 with cache enabled.