ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 7712 | 881 | 116 | 8709 | 1024 | 0 | 0 | 316 | 1340 |
Hwi application | 8640 | 993 | 140 | 9773 | 1024 | 0 | 0 | 340 | 1364 |
Clock application | 15680 | 1057 | 512 | 17249 | 1024 | 0 | 0 | 900 | 1924 |
Clock Object application | 15680 | 1057 | 536 | 17273 | 1024 | 0 | 0 | 932 | 1956 |
Swi application | 10144 | 1009 | 216 | 11369 | 1024 | 0 | 0 | 444 | 1468 |
Swi Object application | 10144 | 1013 | 260 | 11417 | 1024 | 0 | 0 | 500 | 1524 |
Task application | 18912 | 1093 | 724 | 20729 | 1024 | 1024 | 0 | 1172 | 3220 |
Task Object application | 18912 | 1097 | 780 | 20789 | 1024 | 1536 | 0 | 1260 | 3820 |
Semaphore application | 20032 | 1101 | 792 | 21925 | 1024 | 1536 | 0 | 1284 | 3844 |
Semaphore Object application | 20032 | 1105 | 812 | 21949 | 1024 | 1536 | 0 | 1308 | 3868 |
Default Configuration | 40576 | 8040 | 984 | 49600 | 4096 | 2048 | 4096 | 2684 | 12924 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 21920 | 1233 | 884 | 24037 | 1024 | 1536 | 4096 | 1372 | 8028 |
Dynamic Task application | 24224 | 1361 | 888 | 26473 | 1024 | 1536 | 4096 | 1380 | 8036 |
Dynamic Semaphore application | 25312 | 1489 | 900 | 27701 | 1024 | 1536 | 4096 | 1388 | 8044 |