Benchmark |
Cycles |
Interrupt latency |
347 |
Hwi_restore() |
9 |
Hwi_disable() |
5 |
Hwi dispatcher prolog |
206 |
Hwi dispatcher epilog |
164 |
Hwi dispatcher |
368 |
Hardware Interrupt to Blocked Task |
614 |
Hardware Interrupt to Software Interrupt |
373 |
Swi_enable() |
60 |
Swi_disable() |
16 |
Post Software Interrupt Again |
26 |
Post Software Interrupt without Context Switch |
82 |
Post Software Interrupt with Context Switch |
144 |
Create a New Task without Context Switch |
1277 |
Set a Task Priority without a Context Switch |
140 |
Task_yield() |
242 |
Post Semaphore, No Waiting Task |
41 |
Post Semaphore No Task Switch |
178 |
Post Semaphore with Task Switch |
290 |
Pend on Semaphore, No Context Switch |
41 |
Pend on Semaphore with Task Switch |
281 |
Clock_getTicks() |
7 |