ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 14544 | 362 | 696 | 15602 | 1024 | 0 | 0 | 22360 | 23384 |
Hwi application | 14652 | 362 | 736 | 15750 | 1024 | 0 | 0 | 22396 | 23420 |
Clock application | 19744 | 418 | 1072 | 21234 | 1024 | 0 | 0 | 22948 | 23972 |
Clock Object application | 19744 | 418 | 1104 | 21266 | 1024 | 0 | 0 | 22980 | 24004 |
Swi application | 15608 | 380 | 768 | 16756 | 1024 | 0 | 0 | 22488 | 23512 |
Swi Object application | 15608 | 384 | 800 | 16792 | 1024 | 0 | 0 | 22544 | 23568 |
Task application | 21768 | 452 | 1256 | 23476 | 1024 | 1024 | 0 | 23220 | 25268 |
Task Object application | 21768 | 456 | 1304 | 23528 | 1024 | 1536 | 0 | 23304 | 25864 |
Semaphore application | 22604 | 464 | 1344 | 24412 | 1024 | 1536 | 0 | 23324 | 25884 |
Semaphore Object application | 22604 | 468 | 1360 | 24432 | 1024 | 1536 | 0 | 23344 | 25904 |
Default Configuration | 0 | 43680 | 1552 | 45232 | 4096 | 2048 | 4096 | 24692 | 34932 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23124 | 510 | 1424 | 25058 | 1024 | 1536 | 4096 | 23380 | 30036 |
Dynamic Task application | 24800 | 636 | 1392 | 26828 | 1024 | 1536 | 4096 | 23388 | 30044 |
Dynamic Semaphore application | 25560 | 760 | 1400 | 27720 | 1024 | 1536 | 4096 | 23396 | 30052 |