84 #ifndef ti_drivers_watchdog_WatchdogTiva__include
85 #define ti_drivers_watchdog_WatchdogTiva__include
98 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
99 #include <ti/sysbios/family/arm/m3/Hwi.h>
159 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
163 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
unsigned int intPriority
Definition: WatchdogTiva.h:148
uint32_t reloadValue
Definition: WatchdogTiva.h:149
Watchdog driver interface.
unsigned int baseAddr
Definition: WatchdogTiva.h:146
Watchdog Object for Tiva.
Definition: WatchdogTiva.h:157
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogTiva.h:159
const Watchdog_FxnTable WatchdogTiva_fxnTable
Watchdog function table for Tiva.
struct WatchdogTiva_HWAttrs WatchdogTiva_HWAttrs
Watchdog hardware attributes for Tiva.
bool isOpen
Definition: WatchdogTiva.h:158
struct WatchdogTiva_Object WatchdogTiva_Object
Watchdog Object for Tiva.
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:297
unsigned int intNum
Definition: WatchdogTiva.h:147
Watchdog hardware attributes for Tiva.
Definition: WatchdogTiva.h:145