TI-RTOS Drivers  tidrivers_c2000_2_16_00_08
EMAC.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
64 #ifndef ti_drivers_EMAC__include
65 #define ti_drivers_EMAC__include
66 
67 #ifdef __cplusplus
68 extern "C" {
69 #endif
70 
71 #include <stdint.h>
72 #include <stdbool.h>
73 
91 #define EMAC_CMD_RESERVED 32
92 
105 #define EMAC_STATUS_RESERVED -32
106 
120 #define EMAC_STATUS_SUCCESS 0
121 
128 #define EMAC_STATUS_ERROR -1
129 
137 #define EMAC_STATUS_UNDEFINEDCMD -2
138 
148 /* Add Camera_CMD_<commands> here */
149 
154 /* Prototypes of EMAC interface */
155 typedef void (*EMAC_InitFxn)(uint32_t);
156 typedef bool (*EMAC_isLinkUpFxn)(uint32_t);
157 
161 typedef struct EMAC_FxnTable {
164 } EMAC_FxnTable;
165 
177 typedef struct EMAC_Config {
181  void *object;
183  void const *hwAttrs;
184 } EMAC_Config;
185 
197 extern void EMAC_init(void);
198 
204 extern bool EMAC_isLinkUp(unsigned int index);
205 
206 #ifdef __cplusplus
207 }
208 #endif
209 
210 #endif /* ti_drivers_EMAC__include */
EMAC Function table structure.
Definition: EMAC.h:161
EMAC_FxnTable const * fxnTablePtr
Definition: EMAC.h:179
EMAC_InitFxn emacInit
Definition: EMAC.h:162
bool(* EMAC_isLinkUpFxn)(uint32_t)
Definition: EMAC.h:156
EMAC_isLinkUpFxn emacIsLinkUp
Definition: EMAC.h:163
void(* EMAC_InitFxn)(uint32_t)
Definition: EMAC.h:155
bool EMAC_isLinkUp(unsigned int index)
This function returns if the link is up.
void * object
Definition: EMAC.h:181
void EMAC_init(void)
This function initializes the EMAC driver.
struct EMAC_FxnTable EMAC_FxnTable
EMAC Function table structure.
struct EMAC_Config EMAC_Config
EMAC Global configuration.
void const * hwAttrs
Definition: EMAC.h:183
EMAC Global configuration.
Definition: EMAC.h:177
Copyright 2016, Texas Instruments Incorporated