|
|
The Network Services product is a collection of application layer networking protocols, such as the HTTP Client and the SNTP Client which are specifically designed for TI embedded devices. It includes the necessary headers and libraries to create an application, as well as documentation.
The following documentation is provided with this release. These documents are also available via the CCS Eclipse help table of contents.
License and manifest.
NS 1.11.00.10 GA Release (this release).
NS 1.10.00.03 GA Release.
Bug ID | Headline |
---|---|
NS-5 | NSDEV build issue for TI-RTOS for TivaC |
NS-11 | Move Ssock into a package of its own |
NS-14 | SSock should support multiple root ca/other certificates |
NS-15 | Add a UG to NS product |
NS-20 | Add SNTP to nsdev product |
The Network Services packages are available in the “packages/” subdirectory of the product. If you have a previous release of the Network Services product, you can install this release next to it, and modify your builds to use this newer release.
The “ti/net/http/sssl.h” and “ti/net/http/sswolfssl.h” files are deprecated. Instead, use “ti/net/tls.h” for configuring TLS. See the HTTPS examples in TI-RTOS product for usage details.
None
Minimum Required Software Versions:
Required Hardware
This release supports the following devices/platforms:
Network Services product was validated for the following platforms using the software components mentioned in the Dependencies Section.
The following issues are known to affect this release:
All releases have 4 digits (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 1.10.00.00-eng or 1.10.00.10-beta).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. ns_1_10_00_03).
Subsequent releases of patch upgrades will be identified by the patch number, ex. NS 1.10.01.05 with directory ns_1_10_01_05. Typically, these patches only include critical bug fixes.
Please note that version numbers and compatibility keys are NOT the same. For an explanation of compatibility keys, please refer to the Upgrade and Compatibility Information section.
Last updated: 02-25-2016 Build Ver: 1.11.00.10