![]() |
![]() |
Network Services API
1.11.00.10
|
#include <stdint.h>
Go to the source code of this file.
Data Structures | |
struct | TLS_Params |
TLS instance paramaters. More... | |
Typedefs | |
typedef void * | TLS_Handle |
typedef struct TLS_Params | TLS_Params |
TLS instance paramaters. More... | |
Functions | |
void | TLS_Params_init (TLS_Params *params) |
Initialize the TLS Params structure to default values. More... | |
TLS_Handle | TLS_create (TLS_Method method, TLS_Params *params, char *certDir) |
Allocate and initialize a new TLS context and return its handle. More... | |
void | TLS_delete (TLS_Handle *tls) |
Destroy the TLS context instance and free the previously allocated instance object. More... | |
TLS Method | |
enum | TLS_Method { TLS_METHOD_CLIENT_TLSV1 = 1, TLS_METHOD_CLIENT_TLSV1_1, TLS_METHOD_CLIENT_TLSV1_2, TLS_METHOD_SERVER_TLSV1, TLS_METHOD_SERVER_TLSV1_1, TLS_METHOD_SERVER_TLSV1_2 } |
typedef enum TLS_Method | TLS_Method |