Instance: VIMS
Component: VIMS
Base address: 0x40034000
Versatile Instruction Memory System
Controls memory access to the Flash and encapsulates the following instruction memories:
- Boot ROM
- Cache / GPRAM
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RO |
32 |
0x0000 0000 |
0x0000 0000 |
0x4003 4000 |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4003 4004 |
Address Offset | 0x0000 0000 | ||
Physical Address | 0x4003 4000 | Instance | 0x4003 4000 |
Description | Status Displays current VIMS mode and line buffer status |
||
Type | RO |
Bits | Field Name | Description | Type | Reset | ||||||||||||||
31:6 | RESERVED6 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b00 0000 0000 0000 0000 0000 0000 | ||||||||||||||
5 | IDCODE_LB_DIS | Icode/Dcode flash line buffer status 0: Enabled or in transition to disabled 1: Disabled and flushed |
RO | 0 | ||||||||||||||
4 | SYSBUS_LB_DIS | Sysbus flash line buffer control 0: Enabled or in transition to disabled 1: Disabled and flushed |
RO | 0 | ||||||||||||||
3 | MODE_CHANGING | VIMS mode change status 0: VIMS is in the mode defined by MODE 1: VIMS is in the process of changing to the mode given in CTL.MODE |
RO | 0 | ||||||||||||||
2 | INV | This bit is set when invalidation of the cache memory is active / ongoing | RO | 0 | ||||||||||||||
1:0 | MODE | Current VIMS mode
|
RO | 0b00 |
Address Offset | 0x0000 0004 | ||
Physical Address | 0x4003 4004 | Instance | 0x4003 4004 |
Description | Control Configure VIMS mode and line buffer settings |
||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||||||||||||||
31 | STATS_CLR | Set this bit to clear statistic counters. | RW | 0 | ||||||||||||||
30 | STATS_EN | Set this bit to enable statistic counters. | RW | 0 | ||||||||||||||
29 | DYN_CG_EN | 0: The in-built clock gate functionality is bypassed. 1: The in-built clock gate functionality is enabled, automatically gating the clock when not needed. |
RW | 0 | ||||||||||||||
28:6 | RESERVED6 | Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. | RO | 0b000 0000 0000 0000 0000 0000 | ||||||||||||||
5 | IDCODE_LB_DIS | Icode/Dcode flash line buffer control 0: Enable 1: Disable |
RW | 0 | ||||||||||||||
4 | SYSBUS_LB_DIS | Sysbus flash line buffer control 0: Enable 1: Disable |
RW | 0 | ||||||||||||||
3 | ARB_CFG | Icode/Dcode and sysbus arbitation scheme 0: Static arbitration (icode/docde > sysbus) 1: Round-robin arbitration |
RW | 0 | ||||||||||||||
2 | PREF_EN | Tag prefetch control 0: Disabled 1: Enabled |
RW | 0 | ||||||||||||||
1:0 | MODE | VIMS mode request. Write accesses to this field will be blocked while STAT.MODE_CHANGING is set to 1. Note: Transaction from CACHE mode to GPRAM mode should be done through OFF mode to minimize flash block delay.
|
RW | 0b00 |
© 2015. Texas Instruments | All Rights Reserved |