RFC_RAM

Instance: RFC_RAM
Component: RFRAM
Base address: 0x21000000


Command and Packet Engine RAM (CPERAM) module in the RF Core

TOP:RFC_RAM Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

BANK0__0-BANK0__1023

RW

32

0xXXXX XXXX

0x0000 0000 - 0x0000 0FFC

0x2100 0000 - 0x2100 0FFC

TOP:RFC_RAM Register Descriptions

TOP:RFC_RAM:BANK0__0-BANK0__1023

Address Offset 0x0000 0000 - 0x0000 0FFC
Physical Address 0x2100 0000 - 0x2100 0FFC Instance 0x2100 0000 - 0x2100 0FFC
Description 4 kB SRAM (no retention in power-down)
Type RW
Bits Field Name Description Type Reset
31:0 DATA SRAM data RW 0xXXXX XXXX