AUX_AIODIO0

Instance: AUX_AIODIO0
Component: AUX_AIODIO
Base address: 0x400C1000


AUX Analog/Digital Input Output Controller

TOP:AUX_AIODIO0 Register Summary

Register Name

Type

Register Width (Bits)

Register Reset

Address Offset

Physical Address

GPIODOUT

RW

32

0x0000 0000

0x0000 0000

0x400C 1000

IOMODE

RW

32

0x0000 0000

0x0000 0004

0x400C 1004

GPIODIN

RO

32

0x0000 0000

0x0000 0008

0x400C 1008

GPIODOUTSET

RW

32

0x0000 0000

0x0000 000C

0x400C 100C

GPIODOUTCLR

RW

32

0x0000 0000

0x0000 0010

0x400C 1010

GPIODOUTTGL

RW

32

0x0000 0000

0x0000 0014

0x400C 1014

GPIODIE

RW

32

0x0000 0000

0x0000 0018

0x400C 1018

TOP:AUX_AIODIO0 Register Descriptions

TOP:AUX_AIODIO0:GPIODOUT

Address Offset 0x0000 0000
Physical Address 0x400C 1000 Instance 0x400C 1000
Description General Purpose Input/Output Data Out

This register is used to set data on the pads assigned to AUX
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Output values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). RW 0x00

TOP:AUX_AIODIO0:IOMODE

Address Offset 0x0000 0004
Physical Address 0x400C 1004 Instance 0x400C 1004
Description Input Output Mode

Controls pull-up pull-down and output mode for the IO pins assigned to AUX
Type RW
Bits Field Name Description Type Reset
31:16 RESERVED16 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x0000
15:14 IO7 Selects mode for AUXIO7 (for AIODIO0) or AUXIO15 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 7 = 1
Analog input/output with GPIODIE bit 7 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
13:12 IO6 Selects mode for AUXIO6 (for AIODIO0) or AUXIO14 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 6 = 1
Analog input/output with GPIODIE bit 6 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
11:10 IO5 Selects mode for AUXIO5 (for AIODIO0) or AUXIO13 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 5 = 1
Analog input/output with GPIODIE bit 5 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
9:8 IO4 Selects mode for AUXIO4 (for AIODIO0) or AUXIO12 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 4 = 1
Analog input/output with GPIODIE bit 4 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
7:6 IO3 Selects mode for AUXIO3 (for AIODIO0) or AUXIO11 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 3 = 1
Analog input/output with GPIODIE bit 3 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
5:4 IO2 Selects mode for AUXIO2 (for AIODIO0) or AUXIO10 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 2 = 1
Analog input/output with GPIODIE bit 2 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
3:2 IO1 Selects mode for AUXIO1 (for AIODIO0) or AUXIO9 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 1 = 1
Analog input/output with GPIODIE bit 1 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00
1:0 IO0 Selects mode for AUXIO0 (for AIODIO0) or AUXIO8 (for AIODIO1).
Value ENUM Name Description
0x0 OUT Output
0x1 IN Digital input with GPIODIE bit 0 = 1
Analog input/output with GPIODIE bit 0 = 0
0x2 OPEN_DRAIN Open-drain: The pin is driven low when the corresponding GPIODOUT bit is 0, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
0x3 OPEN_SOURCE Open-source: The pin is driven high when the corresponding GPIODOUT bit is 1, and otherwise tri-stated or pulled depending on the corresponding IOC configuration.
RW 0b00

TOP:AUX_AIODIO0:GPIODIN

Address Offset 0x0000 0008
Physical Address 0x400C 1008 Instance 0x400C 1008
Description General Purpose Input Output Data In
Type RO
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Input values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). RO 0x00

TOP:AUX_AIODIO0:GPIODOUTSET

Address Offset 0x0000 000C
Physical Address 0x400C 100C Instance 0x400C 100C
Description General Purpose Input Output Data Out Set

Strobes for setting output data register bits
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Writing 1(s) to one or more bit positions sets the corresponding bit(s) in GPIODOUT.

Read value is 0x00.
RW 0x00

TOP:AUX_AIODIO0:GPIODOUTCLR

Address Offset 0x0000 0010
Physical Address 0x400C 1010 Instance 0x400C 1010
Description General Purpose Input Output Data Out Clear

Strobes for clearing output data register bits
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Writing 1(s) to one or more bit positions clears the corresponding bit(s) in GPIODOUT.

Read value is 0x00.
RW 0x00

TOP:AUX_AIODIO0:GPIODOUTTGL

Address Offset 0x0000 0014
Physical Address 0x400C 1014 Instance 0x400C 1014
Description General Purpose Input Output Data Out Toggle

Strobes for toggling output data register bits
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Writing 1(s) to one or more bit positions toggles the corresponding bit(s) in GPIODOUT.

Read value is 0x00.
RW 0x00

TOP:AUX_AIODIO0:GPIODIE

Address Offset 0x0000 0018
Physical Address 0x400C 1018 Instance 0x400C 1018
Description General Purpose Input Output Input Enable
Type RW
Bits Field Name Description Type Reset
31:8 RESERVED8 Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior. RO 0x00 0000
7:0 IO7_0 Enables (1) or disables (0) digital input buffers for each AUX I/O pin.

Input buffers must be enabled to allow reading pin values through GPIODIN.

Input buffers must be disabled for analog input or floating pins to avoid current leakage.
RW 0x00