CC13xx Driver Library
|
![Logo](ti_logo_header.png) |
Go to the documentation of this file.
39 #ifndef _BLE_MAILBOX_H
40 #define _BLE_MAILBOX_H
46 #define BLE_DONE_OK 0x1400
47 #define BLE_DONE_RXTIMEOUT 0x1401
48 #define BLE_DONE_NOSYNC 0x1402
49 #define BLE_DONE_RXERR 0x1403
50 #define BLE_DONE_CONNECT 0x1404
51 #define BLE_DONE_MAXNACK 0x1405
52 #define BLE_DONE_ENDED 0x1406
53 #define BLE_DONE_ABORT 0x1407
54 #define BLE_DONE_STOPPED 0x1408
55 #define BLE_ERROR_PAR 0x1800
59 #define BLE_ERROR_RXBUF 0x1801
60 #define BLE_ERROR_NO_SETUP 0x1802
61 #define BLE_ERROR_NO_FS 0x1803
62 #define BLE_ERROR_SYNTH_PROG 0x1804
63 #define BLE_ERROR_RXOVF 0x1805
64 #define BLE_ERROR_TXUNF 0x1806