ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 4170 | 292 | 176 | 4638 | 1024 | 0 | 0 | 1120 | 2144 |
Hwi application | 4250 | 292 | 200 | 4742 | 1024 | 0 | 0 | 1152 | 2176 |
Clock application | 6292 | 346 | 488 | 7126 | 1024 | 0 | 0 | 1628 | 2652 |
Clock Object application | 6292 | 346 | 520 | 7158 | 1024 | 0 | 0 | 1660 | 2684 |
Swi application | 4806 | 310 | 248 | 5364 | 1024 | 0 | 0 | 1244 | 2268 |
Swi Object application | 4806 | 314 | 288 | 5408 | 1024 | 0 | 0 | 1300 | 2324 |
Task application | 7672 | 380 | 672 | 8724 | 1024 | 1024 | 0 | 1900 | 3948 |
Task Object application | 7672 | 384 | 720 | 8776 | 1024 | 1536 | 0 | 1984 | 4544 |
Semaphore application | 8212 | 392 | 736 | 9340 | 1024 | 1536 | 0 | 2004 | 4564 |
Semaphore Object application | 8212 | 396 | 752 | 9360 | 1024 | 1536 | 0 | 2024 | 4584 |
Default Configuration | 16902 | 7654 | 872 | 25428 | 4096 | 2048 | 4096 | 4124 | 14364 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 8970 | 516 | 808 | 10294 | 1024 | 1536 | 4096 | 2080 | 8736 |
Dynamic Task application | 9918 | 638 | 816 | 11372 | 1024 | 1536 | 4096 | 2088 | 8744 |
Dynamic Semaphore application | 10392 | 762 | 824 | 11978 | 1024 | 1536 | 4096 | 2096 | 8752 |