ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 13492 | 1604 | 0 | 15096 | 1024 | 0 | 0 | 23576 | 24600 |
Hwi application | 13588 | 1716 | 0 | 15304 | 1024 | 0 | 0 | 23616 | 24640 |
Clock application | 21032 | 1788 | 0 | 22820 | 1024 | 0 | 0 | 24192 | 25216 |
Clock Object application | 21032 | 1788 | 0 | 22820 | 1024 | 0 | 0 | 24224 | 25248 |
Swi application | 14708 | 1732 | 0 | 16440 | 1024 | 0 | 0 | 23704 | 24728 |
Swi Object application | 14708 | 1732 | 0 | 16440 | 1024 | 0 | 0 | 23760 | 24784 |
Task application | 23964 | 1812 | 0 | 25776 | 1024 | 1024 | 0 | 24464 | 26512 |
Task Object application | 23964 | 1812 | 0 | 25776 | 1024 | 1536 | 0 | 24544 | 27104 |
Semaphore application | 25052 | 1820 | 0 | 26872 | 1024 | 1536 | 0 | 24568 | 27128 |
Semaphore Object application | 25052 | 1820 | 0 | 26872 | 1024 | 1536 | 0 | 24584 | 27144 |
Default Configuration | 45072 | 9512 | 0 | 54584 | 4096 | 2048 | 4096 | 25936 | 36176 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 28080 | 2072 | 0 | 30152 | 1024 | 1536 | 4096 | 24664 | 31320 |
Dynamic Task application | 29792 | 2176 | 0 | 31968 | 1024 | 1536 | 4096 | 24672 | 31328 |
Dynamic Semaphore application | 30080 | 2176 | 0 | 32256 | 1024 | 1536 | 4096 | 24680 | 31336 |