Instance: CPU_TIPROP
Component: CPU_TIPROP
Base address: 0xE00FE000
Cortex-M's TI proprietary registers
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
RW |
32 |
0x0000 0000 |
0x0000 0FF8 |
0xE00F EFF8 |
|
RW |
32 |
0x0000 0000 |
0x0000 0FFC |
0xE00F EFFC |
Address Offset | 0x0000 0FF8 | ||
Physical Address | 0xE00F EFF8 | Instance | 0xE00F EFF8 |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | |||||||||||
31:1 | RESERVED | Internal. Only to be used through TI provided API. | RO | 0b000 0000 0000 0000 0000 0000 0000 0000 | |||||||||||
0 | TRACECLK_N_SWV | Internal. Only to be used through TI provided API.
|
RW | 0 |
Address Offset | 0x0000 0FFC | ||
Physical Address | 0xE00F EFFC | Instance | 0xE00F EFFC |
Description | Internal. Only to be used through TI provided API. | ||
Type | RW |
Bits | Field Name | Description | Type | Reset | ||
31:2 | RESERVED | Internal. Only to be used through TI provided API. | RO | 0b00 0000 0000 0000 0000 0000 0000 0000 | ||
1:0 | DYN_CG | Internal. Only to be used through TI provided API. | RW | 0b00 |
© 2015. Texas Instruments | All Rights Reserved |