Benchmark | Cycles | (1) |
Interrupt Latency | 259 | |
Hwi_restore() | 5 | |
Hwi_disable() | 3 | |
Hwi dispatcher prolog | 110 | |
Hwi dispatcher epilog | 123 | |
Hwi dispatcher | 245 | |
Hardware Interrupt to Blocked Task | 612 | |
Hardware Interrupt to Software Interrupt | 395 | |
Swi_enable() | 71 | |
Swi_disable() | 18 | |
Post Software Interrupt Again | 33 | |
Post Software Interrupt without Context Switch | 140 | |
Post Software Interrupt with Context Switch | 340 | |
Create a New Task without Context Switch | 3664 | |
Set a Task Priority without a Context Switch | 233 | |
Task_yield() | 320 | |
Post Semaphore, No Waiting Task | 68 | |
Post Semaphore No Task Switch | 274 | |
Post Semaphore with Task Switch | 388 | |
Pend on Semaphore, No Context Switch | 88 | |
Pend on Semaphore with Task Switch | 428 | |
Clock_getTicks() | 18 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.