ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Kernel Only | 4068 | 414 | 4482 | 4306 | 4306 |
Hwi application | 4156 | 428 | 4584 | 4330 | 4330 |
Clock application | 6622 | 653 | 7275 | 4806 | 4806 |
Clock Object application | 6622 | 662 | 7284 | 4838 | 4838 |
Swi application | 4808 | 468 | 5276 | 4422 | 4422 |
Swi Object application | 4808 | 476 | 5284 | 4478 | 4478 |
Task application | 8588 | 770 | 9358 | 6102 | 6102 |
Task Object application | 8592 | 783 | 9375 | 6698 | 6698 |
Semaphore application | 9264 | 799 | 10063 | 6718 | 6718 |
Semaphore Object application | 9264 | 811 | 10075 | 6738 | 6738 |
Default Configuration | 18356 | 8090 | 26446 | 13134 | 13134 |
ROM | RAM | ||||
Code | Const | Total ROM | Data | Total RAM | |
Dynamic Memory application | 10324 | 963 | 11287 | 10890 | 10890 |
Dynamic Task application | 11504 | 1093 | 12597 | 10898 | 10898 |
Dynamic Semaphore application | 11962 | 1217 | 13179 | 10906 | 10906 |